Download document () of 20
We make what matters work*

P152-000

Compact/Slimline DB9 Gender Changer (M/M)

  • Lifetime limited warranty (Worldwide)
  • Low profile gender changer (< 1 inch)
  • Allows you to connect (2) DB9 female cables together
  • Changes gender of a DB9 female port (or cable) to DB9 male
  • Fully shielded against EMI/RFI interference

General specifications

Product Name
Eaton Tripp Lite series USB coupler
Catalog Number
P152-000
UPC
037332011763
Product Length/Depth
0.5 in
Product Height
5.3 in
Product Width
3.9 in
Product Weight
0.03 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
P152-000
Product Type
USB coupler

Product specifications

Color
Gold
Package Contents
Compact gold gender changer DB9M to DB9M
System Requirements
Serial
Any device or cable with a DB9F connector
Connector type
Serial/parallel
SideA Connector1
DB9 (MALE)
SideB Connector1
DB9 (MALE)
SideB Connector3
DB9 (MALE)
Technology
Serial
Connector group
DB9
Connector
DB9 (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.