PS/2 Keyboard or Mouse Extension Cable (Mini-DIN6 M/F), 6 ft. (1.83 m)
Product Name |
Eaton Tripp Lite series serial cable
|
Catalog Number |
P222-006
|
UPC |
037332011893
|
Product Length/Depth |
0.5 in
|
Product Height |
8.5 in
|
Product Width |
6.9 in
|
Product Weight |
0.001 lb
|
Compliances |
RoHS
|
Global Catalog |
P222-006
|
Color |
Beige
|
Cable Jacket Color |
Beige
|
SideA Connector1 |
MINI DIN-6 (MALE)
|
SideB Connector1 |
MINI DIN-6 (FEMALE)
|
Technology |
PS/2
|
Cable Length |
6 ft
|