Knowledge Search
Download document () of 20
Discontinued

P27G11S05

Mini-Power Center, Single-phase, PV: 277V, Taps: 2 at -5% FCBN, SV: 120/240V, 115°C, 5 kVA, Al windings , Frame: 284, Indoor-Outdoor

General specifications

Product Name
Eaton Mini-Power center
Catalog Number
P27G11S05
UPC
786680075308
Product Length/Depth
8.9 in
Product Height
29.5 in
Product Width
11.9 in
Product Weight
145 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
ANSI
UL Listed
CSA Certified
IEEE Certified

Physical Attributes

Coil material
Aluminum
Enclosure
NEMA 3R
Frame
284
Tap size
2 at -5% FCBN
Type
Mini-power center
Wiring connection
110F5K

Performance Ratings

Frequency rating
60 Hz
Phase
Single-phase
Primary voltage
277 V
Secondary Voltage
120/240 V
Temperature rise
115 °C rise
Volt ampere rating
5 kVA

Miscellaneous

Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.