Knowledge Search
Download document () of 20

P3-30/V/SVB-MCS

Eaton Rotary disconnect switch, 30 A, Rear, Rating: 480 V, Red handle

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
P3-30/V/SVB-MCS
EAN
4015082378943
Product Length/Depth
5.9 in
Product Height
4.5 in
Product Width
3.5 in
Product Weight
1.17 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Rotary disconnect switch

Physical Attributes

Handle color
Red
Mounting
Rear
Type
Disconnect switch

Performance Ratings

Amperage Rating
30A
Voltage rating
480 V

Miscellaneous

Mounting hardware
Rear mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.