Photo is representative
Download
Eaton Rotary disconnect circuit interruptor, 63 A, Red handle, Flush
| Product Name |
Eaton rotary disconnect switch
|
| Catalog Number |
P3-63/EA/SVB
|
| EAN |
4015080316077
|
| Product Length/Depth |
5.75 in
|
| Product Height |
4.25 in
|
| Product Width |
3.5 in
|
| Product Weight |
1.11 lb
|
| Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
| Certifications |
UL Listed
|
| Product Type |
Rotary disconnect switch
|
| Handle color |
Red
|
| Mounting |
Flush
|
| Type |
Circuit interrupter
|
| Amperage Rating |
63A
|
| Mounting hardware |
Flush mounting
|