Download document () of 20

P3NL300

EATON PRL3X BRANCH FEEDER NEUTRAL TERMINAL LUG, #6-300MCM

General specifications

Product Name
Eaton Pow-R-Xpress PRL3X panelboard
Catalog Number
P3NL300
UPC
786689824457
Product Length/Depth
3.063 in
Product Height
2.246 in
Product Width
0.938 in
Product Weight
1 lb
Compliances
NEMA Compliant
Certifications
UL 67

Physical Attributes

Bus material
Aluminum
Material
ROH
Type
TERMINAL LUG

Miscellaneous

Special features
#6-300MCM
Used with
PRL3X NEUTRAL

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.