Knowledge Search
Download document () of 20
Discontinued

P48G11B15CU

Eaton Mini-Power center, mini–power center, MPC 1 PH, copper, 287, 60 Hz, single-phase, 480 V, 120/240 V, 2 at -5% FCBN, 80 °C rise, 15 KVA, indoor-outdoor, 106A15K

General specifications

Product Name
Eaton Mini-Power center
Catalog Number
P48G11B15CU
UPC
786680112096
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
500 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer

Physical Attributes

Coil material
Copper
Design
MPC 1 PH
Frame
287
Tap size
2 at -5% FCBN
Type
Mini–power center
Wiring connection
106A15K

Performance Ratings

Frequency rating
60 Hz
Phase
Single-phase
Primary voltage
480 V
Secondary Voltage
120/240 V
Temperature rise
80 °C rise
Volt ampere rating
15 kVA

Miscellaneous

Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.