Download document () of 20

P580-001-V4

DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 1 ft. (0.31 m)

  • Supports UHD resolutions up to 8K @ 30 Hz (4:2:0) for enhanced video without latency
  • Plug-and-play operation with no software required for easy, immediate installation
  • Latching DisplayPort connectors prevent cable from coming loose accidentally
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P580-001-V4
UPC
037332255105
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.09 lb
Compliances
RoHS
WEEE Directive
CE Marked
REACH
Certifications
IEC/EN 62040-1
Global Catalog
P580-001-V4

Product specifications

Type
Passive Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC, ABS
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
3D Video Supported
EDID Compatible
EMI/RFI Line Noise Protection
MST Support
Latching or Gripping Connector
Bus Powered
HDR Support
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:2:0
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (MALE)
SideB Connector3
DISPLAYPORT (MALE)
Displayport Specification
1.4
Technology
DisplayPort
Features
Flex Center
Cable Length
1 Foot
Cable Outer Diameter (OD)
4.8 mm
Max Supported Video Resolution
7860 x 4320 (8K) @ 30Hz
Minimum Bend Radius
48mm
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Cable Type
Passive
Signal Transmission
Bidirectional

Export product specification