Download document () of 20

P580-010-V4

DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 10 ft. (3.1m)

  • Plug-and-play operation with no software required for easy, immediate installation
  • Latching DisplayPort connectors prevent cable from coming loose accidentally
  • Supports UHD resolutions up to 8K @ 30 Hz (4:2:0) for enhanced video without latency
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P580-010-V4
UPC
037332255136
Product Length/Depth
9 in
Product Height
1 in
Product Width
7 in
Product Weight
0.5 lb
Compliances
CE Marked
RoHS
REACH
WEEE Directive
Certifications
IEC/EN 62040-1
Global Catalog
P580-010-V4

Product specifications

Type
Passive Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC, ABS
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
MST Support
Bus Powered
HDR Support
3D Video Supported
Latching or Gripping Connector
EDID Compatible
EMI/RFI Line Noise Protection
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:2:0
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (MALE)
SideB Connector3
DISPLAYPORT (MALE)
Displayport Specification
1.4
Technology
DisplayPort
Features
Flex Center
Cable Length
10 Foot
Cable Outer Diameter (OD)
7.3 mm
Max Supported Video Resolution
7860 x 4320 (8K) @ 30Hz
Minimum Bend Radius
73mm
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Cable Type
Passive
Signal Transmission
Bidirectional

Export product specification