Download document () of 20

PB20

Eaton B-Line series push button enclosures, 14" height, 3" length, 10.75" width, NEMA 12, Hinged cover, PB enclosure, Surface mounted, Small single door, External mounting feet, Carbon steel, Oil-resistant gasket

General specifications

Product Name
Eaton B-Line series push button enclosures
Catalog Number
PB20
UPC
782051700664
Product Length/Depth
3 in
Product Height
14 in
Product Width
10.75 in
Product Weight
11 lb
Compliances
Not Applicable
Certifications
Not Applicable

Material/finish

Material
Carbon steel
Wall thickness
14 gauge
Finish color
Painted
Color
ANSI 61 gray

Model

Style
Small single door
Model
PB enclosure
Cover type
Hinged
Mounting method
Surface
Mounting hole details
External mounting feet
Closure type
Hinged
Special features
Removable cover, recessed pull ring, plated screws

Standards

NEMA Rating
12
Country of origin
US

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.