Knowledge Search
Download document () of 20
Discontinued

PC301-C/MTD

Remote ePDU, (1) L21-20P input, (12) 5-15R output, Adjustable mounting, Gold finish, 2U orientation, 5.76 kVA max, 15 ft cable, 120/208V input voltage, 16A, Three-phase wye, 50-60 Hz, (3) 001-3000 RFI, (1) three-pole 20A breaker

General specifications

Product Name
Eaton REPO Rack PDU
Catalog Number
PC301-C/MTD
UPC
786685348094
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
0.01 lb
Warranty
2 year limited
Product Type
Rack PDU

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.