Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

PC3561

Eaton REPO rack PDU, 2U, 0° to 60°C (32° to 140°F), black

General specifications

Product Name
Eaton REPO Rack PDU
Catalog Number
PC3561
UPC
786685476780
Product Length/Depth
19 in
Product Height
3.4 in
Product Width
14.1 in
Product Weight
0.01 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer
Product Type
Rack PDU

Physical

Mounting direction
Horizontal
Color
Black
Form factor
2U

Electrical input

Frequency rating
50-60 Hz

Electrical output

Outlet control
No

Additional specifications

Series
RE

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.