Knowledge Search
Download document () of 20
We make what matters work*

PC3772

Eaton REPO rack PDU, 2U, 5.76 kW max, 120/208V WYE, 16A, 15 ft cord, Three-phase WYE

General specifications

Product Name
Eaton REPO Rack PDU
Catalog Number
PC3772
UPC
786685361963
Product Length/Depth
19 in
Product Height
3.4 in
Product Width
14.5 in
Product Weight
0.01 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer
Product Type
Rack PDU

Physical

Mounting direction
Horizontal
Color
Black
Form factor
2U

Electrical input

Cord length
15 ft
Wattage
5.76 kW max
Amperage Rating
16A
Input voltage
120/208V WYE
Phase
Three-phase WYE
Frequency rating
50-60 Hz

Electrical output

Circuit breaker
4P 20A
Outlet control
No

Additional specifications

Series
RE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.