Knowledge Search
Download document () of 20
Discontinued

PC5585-AB1/LT

Eaton REPO rack PDU, 2U, 3.84 kW max, 110-125V, 208-240V, 16A, 0 ft cord, Single-phase

General specifications

Product Name
Eaton REPO Rack PDU
Catalog Number
PC5585-AB1/LT
UPC
786685286907
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
0.01 lb
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer
Product Type
Rack PDU

Physical

Mounting direction
Horizontal
Color
Black
Form factor
2U

Electrical input

Wattage
3.84 kW max
Amperage Rating
16A
Input voltage
110-125V, 208-240V
Phase
Single-phase
Frequency rating
50-60 Hz

Electrical output

Circuit breaker
2P 20A
Outlet control
No

Additional specifications

Operating Temperature
0° to 60°C (32° to 140°F)
Series
RE

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.