Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

PC5585-CF

Eaton REPO rack PDU, 2U, 5.76 kW max, 110-125V, 208-240V, 24A, 0 ft cord, Single-phase

General specifications

Product Name
Eaton REPO Rack PDU
Catalog Number
PC5585-CF
UPC
786685286921
Product Length/Depth
19 in
Product Height
3.3 in
Product Width
8.5 in
Product Weight
14 lb
Warranty
3 year
Compliances
CE Marked
TUV
Contact Manufacturer
Certifications
UL Recognized
Contact Manufacturer
Product Type
Rack PDU

Physical

Mounting direction
Horizontal
Color
Black
Form factor
2U

Electrical input

Wattage
5.76 kW max
Amperage Rating
24A
Input voltage
110-125V, 120/208V WYE
Phase
Single-phase
Frequency rating
50-60 Hz

Electrical output

Circuit breaker
3P 20/20/30A
Outlet control
No

Additional specifications

Series
RE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.