Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

PC6000

Eaton REPO rack PDU, 2U

General specifications

Product Name
Eaton REPO Rack PDU
Catalog Number
PC6000
UPC
786689014537
Product Length/Depth
19 in
Product Height
3.5 in
Product Width
19 in
Product Weight
18 lb
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer
Catalog Notes
0
Product Type
Rack PDU

Physical

Mounting direction
Horizontal
Color
Black
Form factor
2U

Electrical input

Frequency rating
50-60 Hz

Electrical output

Outlet control
No

Additional specifications

Series
RE

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.