Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

PC975-LT

Eaton REPO Rack PDU: This product has reached end-of-life. For a plug, outlet and physical drop-in replacement, see product sku PC975-LTR

General specifications

Product Name
Eaton REPO Rack PDU
Catalog Number
PC975-LT
UPC
786685287010
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
0.01 lb
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer
Product Type
Rack PDU

Physical

Mounting direction
Horizontal
Color
Black
Form factor
2U

Electrical input

Input connection
L21-30P
Cord length
15 ft
Wattage
8.64 kW max
Amperage Rating
24A
Input voltage
120/208V WYE
Phase
Three-phase WYE
Frequency rating
50-60 Hz

Electrical output

Outlets
(8) 5-20R, (3) L6-20R
Circuit breaker
4P 30A, 1P 20A, (3) 2P 20A
Outlet control
No

Additional specifications

Operating Temperature
0° to 60°C (32° to 140°F)
Series
RE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.