Knowledge Search
Download document () of 20
We make what matters work*

PC975-R

Eaton REPO rack PDU, 2U IN: L21-30 24A 3P OUT: 8X5-20R, 3XL6-20R, MTD, STANDARD

List price $2574

General specifications

Product Name
Eaton REPO Rack PDU
Catalog Number
PC975-R
UPC
786689791520
Product Length/Depth
14.5 in
Product Height
3.44 in
Product Width
19 in
Product Weight
0.1 lb
Compliances
TAA Compliant
Certifications
Contact Manufacturer
Product Type
Rack PDU

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.