Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

PC975

Eaton REPO Rack PDU: This product has reached end-of-life. For a plug, outlet and physical drop-in replacement, see product sku PC975-R

General specifications

Product Name
Eaton REPO Rack PDU
Catalog Number
PC975
UPC
786685286969
Product Length/Depth
19 in
Product Height
3.4 in
Product Width
14.5 in
Product Weight
34 lb
Compliances
Contact Manufacturer
Certifications
UL Recognized
Contact Manufacturer
Product Type
Rack PDU

Physical

Mounting direction
Horizontal
Color
Black
Form factor
2U

Electrical input

Input connection
L21-30P
Cord length
15 ft
Wattage
8.64 kW max
Amperage Rating
24A
Input voltage
120/208V WYE
Phase
Three-phase WYE
Frequency rating
50-60 Hz

Electrical output

Outlets
(8) 5-20R, (3) L6-20R
Circuit breaker
4P 30A, 1P 20A, (3) 2P 20A
Outlet control
No

Additional specifications

Operating Temperature
0° to 60°C (32° to 140°F)
Series
RE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.