Knowledge Search
Download document () of 20

PDB370-3

Eaton Bussmann series PDB power distribution block, IP-20 Finger-safe, 600 Vac, 600 Vdc, 310 A, Three-pole, SCCR: 200 kA (8 To 4 AWG), 100 kA (14 To 4 AWG), Panel, Tin-plated aluminum connectors

General specifications

Product Name
Eaton Bussmann series PDB power distribution block
Catalog Number
PDB370-3
UPC
051712637824
Product Length/Depth
5.51 in
Product Height
3.67 in
Product Width
6.3 in
Product Weight
2.96 lb
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
310A
Short-circuit rating
SCCR: 200 kAIC (#6-2 AWG), 100 kAIC (#14-2 AWG)
Voltage rating
600 Vac, 600 Vdc

Physical details

Material
Tin plated aluminum connectors
Number of poles
Three-pole
Type
Power distribution block

General information

Mounting
Panel
Special features
IP-20 Finger-safe

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877