Download document () of 20
We make what matters work*
Discontinued

PDG64M2000D2MM

Eaton Power Defense molded case circuit breaker, Globally Rated, Frame 6, Four Pole (100% N), 2000A, 65kA/480V, PXR20D LSI w/ Modbus RTU and Relays, No Terminals (Metric Tapped Conductors)

A newer version of this product is available:

General specifications

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDG64M2000D2MM
UPC
786679965078
Product Length/Depth
247.7 mm
Product Height
406.4 mm
Product Width
508 mm
Product Weight
52.16 kg
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
Certifications
IEC 60947-2
UL 489
CCC Marked
CSA
Product Type
Molded case circuit breaker

Delivery program

Amperage Rating
2000 A
Circuit breaker frame type
Complete breaker
Frame
6
Number of poles
Four-pole (100% N)

General information

Circuit breaker type
PD6 Global
Class
Class A
Trip Type
T287

Other

Communication
Modbus RTU

Technical data - Electrical

Voltage rating
600 Vac

Technical data - Mechanical

Protection
100% neutral protection

Technical data - Mechanical - Terminals

Terminals
No Terminals

Technical information

Interrupt rating
65 kAIC at 480 Vac
Interrupt rating range
50 kAIC Icu/ 40 kAIC Ics/ 105 kAIC Icm @440V (IEC)
35 kAIC @600/347V (UL)
50 kAIC Icu/ 30 kAIC Ics/ 105 kAIC Icm @480V Brazil (IEC)
100 kAIC Icu/ 100 kAIC Ics/ 220 kAIC Icm @240V (IEC)
70 kAIC Icu/ 50 kAIC Ics/ 154 kAIC Icm @380-415V (IEC)
15 kAIC Icu/ 7.5 kAIC Ics/ 31.5 kAIC Icm @690V (IEC)
30 kAIC Icu/ 25 kAIC Ics/ 63 kAIC Icm @525V South Africa (IEC)
65 kAIC @480/277V (UL)
100 kAIC @240V (UL)

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.