Knowledge Search
Download document () of 20
To be discontinued

PDU3EVSR1H50

Eaton Tripplite Series IsoBreaker Managed PDU, 3PH, 0U, CS8365C input, 10 ft cord, 12.6kW, 35A, 200-240V, 36 Outlet (30) C13 (6) C19,TAA

General specifications

Product Name
Eaton Tripp Lite series managed PDU
Catalog Number
PDU3EVSR1H50
UPC
037332243591
Product Length/Depth
3.11 in
Product Height
70 in
Product Width
2.17 in
Product Weight
20.72 lb
Compliances
RoHS
FCC Class A
TAA Compliant
Certifications
CSA Std. C22.2
UL 62368-1

Product specifications

Form factor
0U
Phase
3-Phase
Amperage Rating
35A
Input connection
HUBBELL CS8365C 50A
Cord length
10 ft
Frequency rating
50/60 Hz

Export product specification