Knowledge Search
Download document () of 20

PDU3MV6L2120B

Eaton Tripp Lite series metered outlet PDU, 3PH, 0U, L21-20P input, 6 ft cord, 5.7kW, 16A, 208/120V, 27 Outlets (21) 5-20R (6) L6-20R

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDU3MV6L2120B
UPC
037332163905
Product Length/Depth
1.93 in
Product Height
70 in
Product Width
2.2 in
Product Weight
12.6 lb
Compliances
RoHS
FCC Class A
TAA Compliant
Certifications
RETIE
UL 62368-1
NOM

Product specifications

Form factor
0U (Vertical)
Package contents
  • Local Metered Rackmount PDU with pre-installed mounting buttons
  • Cord retention brackets
  • Spare installation buttons (2 9mm / 4 6mm)
  • Rack mounting brackets
  • Owner's manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Vertical
Material
Metal
Input connection
NEMA L21-20P
Cord length
6 ft
Amperage Rating
16A
Electric current - max
16
Phase
3-Phase
Frequency rating
50/60 Hz
Number of Outputs 5-20R
21
Number of Outputs 6-20R
6
Features
Flex Center
Front Panel LCD Display
Set of 3 digital current meters report input current per phase
Output Receptacles
L6-20R
5-15/20R
Recommended electrical service
Three-phase 20A 208V service
Reported load Segments
Supports local monitoring current for each input phase (9.2A balanced max per L1, L2 and L3); Outlets are color-coded and labeled for easy phase and load bank identification; L1-L2 feeds 2 L6-20R outlets; L2-L3 feeds 2 L6-20R outlets; L3-L1 feeds 2 L6-20R outlets; L1-N feeds black 5-20R outlets, Phase L2-N feeds dark-gray 5-20R outlets, Phase L3-N feeds light-gray 5-20R outlets
Output Receptacles Details
5-15/20R outlets provide 120V output; L6-20R outlets provide 208V output
Receptacles
  • 5-15/20R
  • L6-20R
Input Cord Length
6 ft
Product Features
TAA Compliant
Amperage Rating Details
Agency de-rated to 16A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
208/120V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Output Capacity Details
5.7kW (208/120V) total capacity; 9.2A (208V) max per output phase (L1-L2, L2-L3, L3-L1) / 16A (120V) max per output phase (L1, L2, L3)
Storage temperature
-22° to 140°F (-30° to 60°C)
Product Highlights
Reports input current per-phase via built in current meters
NEMA L21-20P (3P+N+E) 208V 3 phase input; 6-ft. (1.83 m) line cord
Toolless button-mount installation; cord retention brackets included
Local Metered 5.7kW 3 Phase 208/120V PDU; 70 in. / 178cm 0U vertical rackmount
Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
27 outlets total; 21 5-15/20R (120V), 6 L6-20R (208V)
PDU Plug Type
L21-20P
PDU Type
Local metered
PDU Input Voltage
208
PDU Form Factor
Vertical (0U)

Export product specification

Need product support?

Support from Eaton