Knowledge Search
Download document () of 20

PDUMH30-ISO

Eaton Tripp Lite series metered outlet PDU, 1PH, 1U, NEMA L5-30P input, 15 ft cord, 2.9kW, 24A, 120V, 12 outlets (12) 5-20R - Surge Protected

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDUMH30-ISO
UPC
037332255907
Product Length/Depth
1.72 in
Product Height
18.86 in
Product Width
4.83 in
Product Weight
8.82 lb
Compliances
RoHS
Certifications
RETIE
UL Listed
CSA Std. C22.2
IEC 62368-1
NOM
UL 1449

Product specifications

Form factor
1U
Package contents
  • PDUMH30-ISO 2.9kW 120V Single-Phase Local Metered PDU
  • Rack-mounting hardware
  • Owner's manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Horizontal
Material
Metal
Input connection
NEMA L5-30P
Cord length
15 ft
Amperage Rating
30A
Electric current - max
30
Input voltage
120
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs 5-20R
12
Features
Flex Center
Front Panel LCD Display
Two digit current meter reports PDU output load in amps
Output Receptacles
5-15/20R
AC suppression joule rating
3840
AC suppression response time
NM = 0 ns. CM = <1 ns
EMI/RFI filtering
40-80 dB
AC suppression surge current rating
60,000 amps
Clamping voltage
140
Grounding options
Rear grounding lug
LED indicators
Set of 3 diagnostic LEDs continuously report status for LINE OK (green), suppressor or wiring FAULT (red) and PROTECTION PRESENT (green)
Minimum required rack depth
9.5 in
Overload protection
20A circuit breaker
Protection type
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Recommended electrical service
Single-phase 30A 120V service
Receptacles
5-15/20R
Receptacle Color
BLACK
Immunity
Conforms to IEEE 587 / ANSI C62.41
Input Cord Length
15 ft
Switch configuration
No power switch
Amperage Rating Details
Agency de-rated to 24A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
120V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
Output Capacity Details
2.88kW (120V) / 20A total capacity per bank; 16A max per 5-15/20R outlet
Output Capacity (kW)
2.88 kW
Storage temperature
-22° to 122°F (-30° to 50°C)
Product Highlights
Ideal metered PDU for telecom, security, A/V and other small network applications
3840 joules protect your valuable electronics against dangerous surges and spikes
12 NEMA 5-15/20R outlets distribute AC power to connected equipment
Digital ammeter for on-site load monitoring helps prevent power overloads
Flexible installation options include 1U and 0U rack, under counter and on wall
PDU Plug Type
L5-30P
PDU Type
Local metered
PDU Input Voltage
120
PDU Form Factor
Horizontal (1U)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton