Knowledge Search
Download document () of 20

PDUMNH30

Eaton Tripp Lite Series Monitored PDU, 1PH, 2U, NEMA L5-30P input, LX interface, 2.9kW, 24A, 120V, 16 Outlets (16) 5-20R, TAA

General specifications

Product Name
Eaton Tripp Lite series metered input PDU
Catalog Number
PDUMNH30
UPC
037332157652
Product Length/Depth
12.5 in
Product Height
3.5 in
Product Width
17.5 in
Product Weight
13.8 lb
Compliances
RoHS
FCC Class A
Certifications
UL 60950-1
NOM

Product specifications

Form factor
2U
Phase
Single-phase
Amperage Rating
24A
Input connection
NEMA L5-30P
Cord length
10 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification