Knowledge Search
Download document () of 20

PGFS43108E0

Eaton CH GFCI circuit breaker, 4 wire 120/208 VAC 3ph, 30 Amp, Automatic Reset, 943 Class A

General specifications

Product Name
Eaton CH GFCI circuit breaker
Catalog Number
PGFS43108E0
UPC
786689364656
Product Length/Depth
5 in
Product Height
3.5 in
Product Width
3 in
Product Weight
2 lb
Certifications
UL 489

Product specifications

Amperage Rating
30 A
Number of wires
4-wire
Special features
GFCI circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com