Knowledge Search
Download document () of 20
To be discontinued

PJ18BK

Eaton Combination wallplate, Black, Toggle, Duplex receptacle Cutout, Polycarbonate, Two- gang, Mid-size

General specifications

Product Name
Eaton combination wallplate
Catalog Number
PJ18BK
UPC
032664579295
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
4.94 in
Product Weight
0.065 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Special features
Toggle and duplex receptacle
Type
Wallplate
Cutout
Toggle, Duplex receptacle
Wallplate size
Mid-size
Color
Black
Number of gangs
2
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.