Knowledge Search
Download document () of 20

PJ1RD

Eaton Toggle wallplate, Red, Toggle Cutout, Polycarbonate, Single- gang, Mid-size

General specifications

Product Name
Eaton toggle wallplate
Catalog Number
PJ1RD
UPC
032664579394
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
3.12 in
Product Weight
0.055 lb
Compliances
RoHS Compliant
Certifications
UL Listed
cULus Listed

Product specifications

Type
Wallplate
Cutout
Toggle
Wallplate size
Mid-size
Color
Red
Number of gangs
1
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.