Knowledge Search
Download document () of 20

PJ226W

Eaton Combination wallplate, White, Toggle, Toggle, Decorator Cutout, Polycarbonate, Three- gang, Mid-size

General specifications

Product Name
Eaton combination wallplate
Catalog Number
PJ226W
UPC
032664579479
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
6.75 in
Product Weight
0.093 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Special features
Two toggles and decorator
Type
Wallplate
Cutout
Toggle, Toggle, Decorator
Wallplate size
Mid-size
Color
White
Number of gangs
3
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.