Knowledge Search
Download document () of 20

PJ826LA-SP-L

Eaton combination wallplate, Wallplate 2G Dup/Deco Combo Poly Mid LA

General specifications

Product Name
Eaton combination wallplate
Catalog Number
PJ826LA-SP-L
UPC
032664580642
Product Length/Depth
0.517 in
Product Height
4.836 in
Product Width
4.889 in
Product Weight
1 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Special features
Duplex receptacle and decorator
Type
Wallplate
Cutout
Duplex receptacle, Decorator
Wallplate size
Mid-size
Color
Light almond
Number of gangs
2
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.