Knowledge Search
Download document () of 20
To be discontinued

PJ826LA-SP-L2

Eaton combination wallplate, Wallplate 2G Dup/Deco Combo Poly Mid LA, Retail box

General specifications

Product Name
Eaton combination wallplate
Catalog Number
PJ826LA-SP-L2
UPC
032664746819
Product Length/Depth
0.213 in
Product Height
4.803 in
Product Width
3.073 in
Product Weight
0.083 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Special features
Duplex receptacle and decorator
Type
Wallplate
Cutout
Duplex receptacle, Decorator
Wallplate size
Mid-size
Color
Light almond
Number of gangs
2
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.