Download document () of 20

PKZM0-1.6

Eaton IEC motor control, UL 489 Industrial Miniature Circuit Breakers - Supplementary Protector, 25A, 5-10X /n trip, Single-pole, Standard terminals

General specifications

Product Name
Eaton XT IEC motor control
Catalog Number
PKZM0-1.6
EAN
4015080727354
Product Length/Depth
1.8 in
Product Height
3.7 in
Product Width
3 in
Product Weight
0.65 lb
Warranty
1 year
Certifications
UL 508
CSA Std. C22.2
Global Catalog
PKZM0-1.6

Product specifications

Amperage Rating
1.60 A
Type
Pushbutton
Frame size
45 mm
Trip type
Class 10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.