Download document () of 20

PN2-4-250

Eaton molded case circuit breaker accessory switch disconnector, Switch disconnector, IEC Magnet only, 250 A, Four-pole, 690 V, Screw, Frame J-K, 690 V, Rocker lever

General specifications

Product Name
Eaton molded case circuit breaker accessory switch disconnector
Catalog Number
PN2-4-250
EAN
4015082660130
Product Weight
5.34 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Global Catalog
PN2-4-250

Product specifications

Amperage Rating
250 A
Voltage rating
690 V
Frame size
Frame J-K
Accessories
Rocker lever
Rated control supply voltage
690 V
Connection
Screw
Number of poles
Four-pole
Type
Switch disconnector
Special features
IEC Magnet only

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.