Download document () of 20

PO-33

Eaton pedestal mount unmetered, Unmetered, 30A, None, None, BR130, Surface, NEMA TT-30R, None, None, 3, 0, 0, 125V, None, None

General specifications

Product Name
Eaton pedestal mount unmetered
Catalog Number
PO-33
UPC
782114283271
Product Length/Depth
3.75 in
Product Height
16.75 in
Product Width
9.25 in
Product Weight
0.01 lb
Certifications
UL Listed

Product specifications

Type
Unmetered
Receptacle left
NEMA TT-30R
Main circuit breaker
BR130
Mounting
Surface

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.