Download document () of 20
Discontinued

PRL2A3400X42AS

Eaton, interior circuit, prl2a no tfl 480y/277v al bus

A newer version of this product is available:

General specifications

Product Name
Eaton Pow-R-Stock PRL2A panelboard
Catalog Number
PRL2A3400X42AS
UPC
786689059507
Product Length/Depth
46 in
Product Height
6 in
Product Width
20 in
Product Weight
40 lb
Certifications
Contact Manufacturer
Global Catalog
PRL2A3400X42AS

Product specifications

Type
Interior circuit
Amperage Rating
400A
Number of circuits
42
Phase
Single-phase

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.