Download document () of 20
Discontinued

PRL4X3190B18C2

EATON POW-R-XPRESS PRL4X INTERIOR ASSY; 480/277V 3P 4W 1200A CUAG BUS MCB PD5 PXR20 ALSI 18CKT SUBCHS

General specifications

Product Name
Eaton Pow-R-Xpress PRL4X panelboard
Catalog Number
PRL4X3190B18C2
UPC
786689814441
Product Length/Depth
68.75 in
Product Height
8 in
Product Width
22 in
Product Weight
350 lb
Certifications
UL 67

Physical Attributes

Bus material
Copper
Feed type
Top
Material
COPPER
Phase
Three-phase
Type
PRL4X INTERIOR

Performance Ratings

Amperage Rating
1200A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.