Knowledge Search
Download document () of 20
We make what matters work*

PRTAATR

Eaton Magnum trip unit replacements and testers, Universal frame, Digitrip 600/700/800

General specifications

Product Name
Eaton Magnum trip unit replacements and testers
Catalog Number
PRTAATR
UPC
782114649077
Product Length/Depth
8.25 in
Product Height
3 in
Product Width
5.5 in
Product Weight
1 lb
Warranty
1 year
Certifications
UL Listed
Catalog Notes
Connector plugs Inclded (see 698B901G01); for mfg use only.
Product Type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.