Download document () of 20

PT11111K03

PT11111K03 - Eaton Bezares Volvo I Shift Power Take Off , Volvo I-Shift Series Series PTO , Input Gear: , Internal Ratio: , Shifter Type:

General specifications

Product Name
Eaton Bezares I-Shift/mDRIVE Series PTO
Catalog Number
PT11111K03
UPC
840379311051
Certifications
Not Applicable

Product specifications

Bolt count
4 Bolt
Series
Pneumatic Shifting
Intermittent torque - max
361 Ft-Lb
Intermittent power - max
70 HP
Continuous torque - max
258 Ft-Lb
Continuous power - max
50 HP
Output type
Flange SAE 1310
Assembly arrangement
Rear
Transmission model
AT2412C
AT2412D
DT-2412 C
SR-1700
VT-1209
VT-2812C
AT2512C
V2412AT
R-1700
SR-1400
VT-2014B
VT-2214B
ATO-3112C
AT2812C
V2512AT
VT-2009B
ATO-2512C
ATO-2612D
VTO-2512C
AT2612D
AT2612E
V2812AT
VO2512AT
R-1000
SRO-2400
VT-1708
VTO-2214B
VTO-2514B
SR-1900
SR-2000
VT-1214
VT-1309
VT-2512C
ATO-2612F
VO3112AT
R-1400
VTO-3112C
AT2812D
VT-2514B
VT-2412B
ATO-3112D
Transmission manufacturer
Mack Volvo

Export product specification