Knowledge Search
Download document () of 20

PT18M-C2

Eaton Accell minute timer, 5, 10, 15, 30, and 60 minute default settings, 15A, 120V, Wire leads, Five button, Light almond, white, ivory, Load type: Incandescent, halogen, MLV, ELV, fluorescent, CFL, LED, Single-pole, Polycarbonate, 1800W

General specifications

Product Name
Eaton Accell minute timer
Catalog Number
PT18M-C2
UPC
032664723407
Product Length/Depth
1.8 in
Product Height
3.81 in
Product Width
1.39 in
Product Weight
0.001 lb
Compliances
cULus Listed
Certifications
NOM

Product specifications

Wattage
1800 W
Special features
5, 10, 15, 30, and 60 minute default time settings
Type
Accell minute timer
Amperage Rating
15A
Voltage rating
120 V
Configuration
Five button
Wiring method
Wire leads
Switch type
Single-pole
Load type
LED
MLV
HAL
INC
FLR
CFL
ELV
Material
Polycarbonate
Color
White
Ivory
Light almond

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.