Download document () of 20

PT3940POE783DA

Ford 10-bolt 10R140 PTO DIN Output

General specifications

Product Name
Eaton Bezares 3940 Series PTO
Catalog Number
PT3940POE783DA
UPC
840379304961
Certifications
Not Applicable

Product specifications

Bolt count
10 Bolt
Series
Hot Shift
Versions (available options)
P - Pressure Lube
Intermittent torque - max
230 Ft-Lb
Intermittent power - max
44 HP
Continuous torque - max
230 Ft-Lb
Continuous power - max
44 HP
Output type
DA - ISO 4 bolt
Assembly arrangement
3 - Left, forward
Shifter type
E - Electric 12V. Over hydraulic
Input gear
78 - Ford 10R140
Internal PTO ratio
122%
Transmission manufacturer
Ford

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.