Download document () of 20
We make what matters work*

PV2000FC

2000W PowerVerter Plus Industrial-Strength Inverter with 2 Outlets

  • High-efficiency power conversion
  • Designed for heavy duty and motor loads
  • 12V DC input; 120V AC output; 2 outlets
  • 2000W continuous output
  • Peak surge output: OverPower (up to 1 hour)—3000W, Double-Boost (up to 10 seconds)—4000W
  • Automatic overload protection

Mobile Power Inverter Charges and Powers Multiple Electronic Devices in Your Vehicle
You don’t have to be near your computer or an AC power source to keep your mobile devices fully charged and your power tools and small appliances operating. This mobile inverter converts DC power from your car, truck, fleet vehicle, boat or RV’s battery into AC power. Just connect the included battery cables between the inverter’s DC input terminals and the positive and negative terminals on your vehicle’s battery.

AC Outlets Provide Portable Power for Your Mobile Applications
This compact power inverter is ideal for use at remote locations, such as campgrounds, construction sites and mobile offices. Its outlets can power a variety of appliances and power tools, such as low-power lights, camping accessories, portable freezers, battery rechargers for small battery-operated power tools, coffee makers, laptops and mobile office equipment.

Includes the Latest Safety Features to Protect Your Equipment and Battery
An on/off switch offers one-touch control over both AC outlets. If the power input from the vehicle’s battery drops below or above a certain voltage, the mobile power inverter will automatically shut down. LEDs indicate normal and improper operation. A fan begins cooling automatically when the internal temperature rises to a certain level during extended use. An audible alarm sounds during excessively high or low voltage conditions.

Brackets Included for Permanent Mounting
The durable aluminum housing is designed to withstand the rigors of road trips, campouts, business trips, worksites, construction sites and family vacations. Use the built-in mounting brackets to permanently install the inverter in a horizontal position.

General specifications

Product Name
Eaton Tripp Lite series PowerVerter power inverter
Catalog Number
PV2000FC
UPC
037332042194
Product Length/Depth
19 in
Product Height
12.9 in
Product Width
14.7 in
Product Weight
39 lb
Compliances
RoHS
Certifications
UL Listed
Global Catalog
PV2000FC
Product Type
Power inverter

Product specifications

Continuous Output Capacity (Watts)
2000
Cooling Method
Fan
Cord Length Details
User supplies cabling; 2/0 gauge or larger recommended
DC System Voltage (VDC)
12
Form Factor Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Front Panel LEDs
Set of 6 LEDs offers continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences
Input Connection Type
Set of 2 DC bolt-down wiring terminals
LED Indicators
Set of 6 LEDs offers continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences
Load Sensing
Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level
Amperage Rating per watt
Full continuous load - 200A at 12V DC, No load - 2.2A at 12V DC
Output Capacity (Watts)
2000
Output Frequency Regulation
60 Hz (+/- 0.3 Hz)
Output Voltage Regulation
Maintains PWM sine wave output voltage of 120 V AC (+/-5%)
Overload Protection
Circuit breaker
Peak Output Capacity (Watts)
4000
Power Cord Jacket Type
SJT
Frequency Compatability
60 Hz
Recommended Electrical Service
Requires 12V DC input source capable of delivering 200A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 400A battery system fusing is recommended
Relative Humidity
0-95% non-condensing
Switches
3-position on/off/remote switch enables simple on/off power control plus "remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory
Voltage Compatibility (VDC)
12
Total Outlets
2
Material
Polycarbonate
Output Receptacles
5-15R
Package Contents
Instruction manual
PV2000FC Inverter
Product Features
Set of 2 DC bolt-down wiring terminals
Nominal Output Voltage
120V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton