Knowledge Search
Download document () of 20

PW6S9K-PD

Eaton 9170+ UPS, PW6S9K-PD

General specifications

Product Name
Eaton 9170+ UPS
Catalog Number
PW6S9K-PD
UPC
743172066329
Product Length/Depth
25.5 in
Product Height
33.3 in
Product Width
17 in
Product Weight
346 lb
Warranty
2 year
Certifications
ANSI/IEEE Std C62.41
UL Listed
cUL Listed
FCC Cat. A

Battery

Battery replacement
Hot-swappable
Battery management
ABM technology, 3-stage charging extends battery service life by 50% and provides advance warning for battery replacement

Electrical output

Battery type
Sealed, lead-acid
Receptacle
(2) L14-30R, (2) L6-30R, (12) 5-20R
Wattage
7.5 kW
Topology
Online/Double-conversion
VA rating
9 kVA

Electrical input

Input connection
Fixed connection
Input power factor
0.98
Input voltage range
176-276 V

Communications

Communication
RS-232 (DB9)
User interface
4x20 character backlit display, programmable
Expansion slots
2

Environmental

Noise level
<50 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
50-90% non-condensing

Additional specifications

Enclosure
6 slot enclosure
Color
Black
Efficiency at max. load
88%
Phase (input)
Single-phase

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.