Knowledge Search
Download document () of 20

PWATSSC20001

Eaton ATS rack PDU, 1U, (2) C20 input, 3.3 kW max, 100-240V, 16A, 0 ft cord, Single-phase, Outlets: (8) C13, (1) C19

General specifications

Product Name
Eaton ATS PDU
Catalog Number
PWATSSC20001
UPC
743172067463
Product Length/Depth
7 in
Product Height
1.75 in
Product Width
19 in
Product Weight
12 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed
Catalog Notes
0

Physical

Mounting direction
Horizontal
Color
Black
Form factor
1U
Operating Temperature
0° to 60°C (32° to 140°F)

Electrical input

Input connection
(2) C20
Wattage
3.33 kW max
Amperage Rating
16A
Input voltage
100-240V
Phase
Single-phase
Frequency rating
50-60 Hz

Electrical output

Outlets
(8) C13, (1) C19
Circuit breaker
None
Outlet control
No

Communications

Ethernet interface
No
Serial interface
No

Additional specifications

Series
eATS

Export product specification

Manuals and user guides

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.