Download document () of 20

PX1-1S101

Eaton Innovative Technology Protector surge protective device, Surge Protection Device, PX1 series, 50 kAIC, 120/240 split-phase

General specifications

Product Name
Eaton PX1 surge protective device
Catalog Number
PX1-1S101
UPC
786689805593
Product Length/Depth
2.5 in
Product Height
4.8 in
Product Width
2.9 in
Product Weight
1.25 lb

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.