Download document () of 20

PXBCM-MBE-2A2V-DA

Eaton enclosed meter, PXBCM-MB(ENERGY),(2)MME-333mV,XV 6in Disp,NEMA12,120/240Vac,3PH/4WSepFusedVoltageDisc eaMME,eaMME to MB,Disp to MB,VdcPS:Display

General specifications

Product Name
Eaton enclosed meter
Catalog Number
PXBCM-MBE-2A2V-DA
UPC
786689353629
Product Length/Depth
8 in
Product Height
24 in
Product Width
16 in
Product Weight
200 lb
Compliances
CE Marked
Certifications
ANSI/IEEE Std C12.20 (0.2% accuracy)
ANSI/IEEE Std C62.41
IEC 687 (0.2% accuracy)

Product specifications

Voltage rating
240V
Enclosure
NEMA 12
Enclosure size
16inW x 24inH x 8inD
Number of meters
3
Display
6" Touch Screen
Frequency rating
50/60 Hz
Communication
Ethernet
Modbus
Degree of protection
NEMA 12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information