Download document () of 20

PXBCM-MME-X21-100MA

Eaton Power Xpert Branch circuit monitor meter module external, 21 external 100 mA CT inuts, 4 Aux 333 mV CT inputs, max 277V L-N, 480V L-L, single-, three-phase, used with PXBCM-MB

General specifications

Product Name
Eaton Power Xpert branch circuit monitor meter module external
Catalog Number
PXBCM-MME-X21-100MA
UPC
786689241445
Product Length/Depth
4.5 in
Product Height
1.5 in
Product Width
8.5 in
Product Weight
1 lb
Compliances
CE Marked
Certifications
UL Recognized

Delivery program

Used with
PXBCM-MB

Other

ANSI % revenue accuracy
C12.20 (0.5)
Communications
Modbus RTU (RS - 485)
Modbus TCP
Current sensor input
100 mA
Number of CT inputs
Single-phase, three-phase
Instrumentation
Wh --Net
Current & Voltage - 3 Phase Max
Current Demand
Vah
Current & Voltage - Per Phase
Watts
Va demand
Current & Voltage - 3 Phase Average
Watt Demand
Wh --Positive & Negative
Va

Technical data - Electrical

Voltage rating
277V L-N, 480V L-L

Export product specification

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information