Download document () of 20

PXDB-CAMPUS-PROCESS

Eaton Power Distribution Monitoring and Control Campus Processor

General specifications

Product Name
Eaton Power Xpert dashboard
Catalog Number
PXDB-CAMPUS-PROCESS
UPC
786689402594
Product Length/Depth
6 in
Product Height
2 in
Product Width
4.5 in
Product Weight
2.5 lb
Compliances
CE Marked
Certifications
UL Recognized

Delivery program

Type
Dashboard Campus Processor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.