Download document () of 20

PXE-ENCL-B

Eaton Power Xpert energy meter accessory PXE ENCLOSURE, NEMA 4X, 480VAC POWER SUPPLY

General specifications

Product Name
Eaton Power Xpert energy meter enclosure
Catalog Number
PXE-ENCL-B
UPC
786687080428
Product Length/Depth
11.81 in
Product Height
7.88 in
Product Width
7.34 in
Product Weight
8 lb
Compliances
Contact Manufacturer

Product specifications

Type
PXE enclosure, NEMA 4X
Enclosure
NEMA 4X
Series
PXE

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team: 

1-844-435-8982