Download document () of 20

PXE1MB1A4

Eaton Power Xpert energy meter, LCD Display, power supply 100-415V or 100-300Vdc, 1A or 5A CT, built-in RS485 port with Modbus-RTU and BACnet MSTP, 4 CT inputs without ring terminals

General specifications

Product Name
Eaton Power Xpert energy meter
Catalog Number
PXE1MB1A4
UPC
786689875343
Product Length/Depth
4 in
Product Height
4 in
Product Width
2.5 in
Product Weight
1 lb
Compliances
Contact Manufacturer
CE Marked
Certifications
UL Recognized

Product specifications

Type
Meter
Voltage rating
400Vac L-N, 690Vac L-L
Frequency rating
50/60 Hz
Waveform capture sampling rate
512 samples/cycle
ANSI % revenue accuracy
ANSI C12.20 Class 0.1

Export product specification

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team: 

1-844-435-8982