Download document () of 20
Discontinued

PXM1000MA15-2A6L

Eaton enclosed meter, 6-PXM1000(Intgrl Disp,415Vac/300Vdc Max Cntrl Power,5A In,MRTU),PX Dashbrd Lite,NEMA12,NO CPT (208V)

A newer version of this product is available:

General specifications

Product Name
Eaton enclosed meter
Catalog Number
PXM1000MA15-2A6L
UPC
786689323622
Product Length/Depth
12 in
Product Height
30 in
Product Width
30 in
Product Weight
100 lb
Compliances
Contact Manufacturer
CE Marked

Product specifications

Voltage rating
120-240 V
Power supply
90-400 Vac/dc
Enclosure
NEMA 12
Enclosure size
36”H x 30”W x 12”D
Number of meters
6
Display
Meter Faceplate
Frequency rating
50/60 Hz
Degree of protection
NEMA 12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information